IESNA:LM-63-2002
[TEST]P1343957
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R209040DE010 E3CA301MW
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 4000K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1152
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
39.7 59.6 90.9 149.5 283.2 779.7 1799.7 3526.3 5284.2 5889.3
6429.7 6803.8 7217.7 7568.9 7796.7 8034 8169.8 8212.7 8133.3 7959.8
7730.9 7387 7039 6637.7 6248.9 5684.5 5020.8 4238 3574.4 1873.9
804.8 203.8 87.8 32.4 10.5 2.1 1 1 1 1
1 1 0 0 0 0 0 0 0
39.7 59.6 93 148.4 289.5 813.1 1882.3 3459.4 5224.6 5869.5
6310.5 6749.5 7148.7 7461.2 7738.2 7926.3 8052.8 8065.3 7982.8 7832.3
7605.5 7314.9 6948.1 6583.3 6165.3 5557 4961.3 4237 3451 1863.5
810 195.4 85.7 33.4 10.5 2.1 1 1 1 1
1 0 0 0 0 0 0 0 0
39.7 58.5 92 146.3 284.3 760.9 1776.7 3401.9 5094 5655.2
6195.6 6640.8 6989.9 7273.1 7496.8 7689.1 7784.2 7803 7734 7591.9
7369.3 7102.8 6799.7 6350.3 5899.8 5367.8 4698.9 3986.2 3296.4 1772.6
747.3 193.4 83.6 34.5 10.5 3.1 1 1 1 1
1 1 0 0 0 0 0 0 0
39.7 58.5 92 147.4 283.2 735.8 1784 3304.7 4881.8 5524.6
6002.2 6422.4 6734.9 6998.2 7197.9 7345.2 7422.6 7435.1 7375.5 7232.3
7044.2 6792.3 6460 6078.5 5612.4 5064.7 4393.8 3765.6 3019.4 1564.6
715.9 200.7 83.6 33.4 11.5 3.1 1 1 1 1
1 1 1 0 0 0 0 0 0
39.7 57.5 90.9 144.2 264.4 721.1 1696.3 3126 4654 5173.4
5653.1 6075.4 6384.7 6615.7 6788.2 6901 6974.2 6992 6935.5 6810.1
6614.7 6362.8 5998 5614.5 5161.9 4538 3957.9 3339.2 2692.3 1381.7
644.8 200.7 78.4 33.4 11.5 3.1 1 1 1 1
1 1 0 0 0 0 0 0 0
39.7 58.5 92 142.1 263.4 664.7 1535.3 2889.8 4303.9 4839
5289.4 5647.9 5962.5 6179.9 6338.8 6442.2 6499.7 6503.9 6451.6 6329.3
6129.7 5844.4 5480.7 5085.6 4590.2 4051 3496 2923.2 2339 1173.7
558.1 194.4 75.2 32.4 12.5 3.1 1 1 1 1
1 1 1 0 0 0 0 0 0
39.7 56.4 89.9 140 250.8 640.7 1394.2 2585.7 3942.3 4422
4825.4 5158.8 5404.4 5618.7 5766 5849.6 5897.7 5890.4 5822.5 5668.8
5458.8 5176.6 4808.7 4417.8 3930.8 3449 2900.3 2386 1868.7 933.3
471.4 174.5 70 32.4 12.5 3.1 1 1 1 1
1 1 1 0 0 0 0 0 0
39.7 57.5 87.8 139 233.1 579 1273 2277.4 3479.3 3926.6
4303.9 4613.2 4863 5024 5147.3 5206.9 5225.7 5198.5 5108.6 4961.3
4731.3 4456.5 4077.1 3708.1 3264 2830.2 2375.6 1928.3 1509.2 777.6
393 164.1 63.8 31.4 12.5 3.1 0 1 1 1
1 1 0 0 0 0 0 0 0
39.7 57.5 85.7 132.7 217.4 519.4 1129.8 2010.8 3030.9 3421.8
3756.2 4036.3 4235.9 4374.9 4464.8 4496.2 4489.9 4434.5 4336.3 4169.1
3972.6 3692.5 3350.7 2952.5 2608.7 2185.4 1802.9 1488.3 1154.9 608.3
336.5 151.5 58.5 28.2 12.5 4.2 0 1 1 1
1 1 1 0 0 0 0 0 0
39.7 56.4 85.7 129.6 209 474.5 985.6 1731.8 2610.8 2924.3
3203.3 3400.9 3567.1 3678.9 3730.1 3732.2 3699.8 3620.4 3506.4 3353.8
3126 2873.1 2589.8 2274.2 1978.4 1658.6 1384.8 1115.2 898.8 495.4
272.8 139 52.3 25.1 11.5 4.2 0 1 1 1
1 1 1 1 0 0 0 0 0
39.7 51.2 67.9 88.8 117.1 148.4 212.2 295.8 353.3 362.7
363.7 360.6 352.2 343.9 330.3 313.5 293.7 270.7 249.8 225.7
201.7 180.8 161 141.1 120.2 97.2 74.2 57.5 44.9 28.2
16.7 9.4 4.2 2.1 0 0 0 1 1 1
1 1 1 1 1 1 1 1 0
39.7 46 51.2 55.4 57.5 58.5 57.5 52.3 44.9 42.9
39.7 36.6 33.4 31.4 29.3 26.1 24 20.9 17.8 14.6
12.5 10.5 9.4 8.4 6.3 5.2 4.2 3.1 3.1 1
0 0 0 0 1 1 2.1 2.1 2.1 3.1
3.1 3.1 3.1 2.1 2.1 2.1 2.1 2.1 0
39.7 40.8 37.6 34.5 30.3 26.1 21.9 17.8 14.6 12.5
11.5 10.5 9.4 8.4 7.3 6.3 5.2 4.2 3.1 3.1
2.1 2.1 2.1 2.1 1 1 1 0 0 0
1 1 1 2.1 2.1 2.1 3.1 3.1 4.2 4.2
4.2 4.2 4.2 3.1 3.1 3.1 3.1 3.1 0
39.7 34.5 28.2 23 18.8 13.6 10.5 6.3 4.2 3.1
2.1 2.1 1 1 1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 1 2.1 3.1 4.2 4.2 4.2
4.2 3.1 3.1 3.1 2.1 2.1 2.1 2.1 0
39.7 29.3 23 16.7 12.5 8.4 4.2 1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 2.1 3.1 3.1 4.2 4.2 4.2
4.2 4.2 3.1 2.1 2.1 1 1 1 0
39.7 28.2 20.9 14.6 9.4 5.2 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1 1 2.1 3.1 4.2 4.2 5.2 5.2 5.2 5.2
5.2 4.2 4.2 3.1 3.1 2.1 1 0 0
39.7 27.2 19.9 13.6 9.4 5.2 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1 2.1 3.1 3.1 4.2 5.2 5.2 6.3 6.3 6.3
5.2 5.2 4.2 3.1 3.1 2.1 1 1 0
